Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815

Single Channel Temperature and Humidity Data Logger

OM-HL-SH

Data Logger | Single Channel | for Temperature & Humidity | OM-HL-SH
New

Data Logger | Single Channel | for Temperature & Humidity

125,66 OM-HL-SH-TH

1 year warranty CE
  • Pocket Size & LCD Screen Size: 37 x 17 mm
  • Easy to Use with 43,000 Data Point Each Channel
  • High Quality Sensors with Fast Response and High Accuracy
  • Transfer Logging Data to PC Through Software and Can be Saved in Formats to Ensure Data Safety
  • Applications:Transportation, Green House, Laboratory, Food Storage & Process and Data Center
  • Included Accessories - 2 AAA Batteries, Mini CD with User Guide and PC Software

Description

The OM-HL-SH Series of portable temperature and temperature/humidity data loggers are easy-to use, versatile and price competitive devices which can be used for a wide range of logging applications including coolers, freezers, greenhouses, museums, laboratories, shipping containers, warehouses, environmental monitoring and food storage.

These data loggers are capable of sampling as fast as once per 2 seconds or as slow as every 24 hours. Both Models OM-HL-SH-T and OM-HL-SH-TH can store a total of 43,000 temperature only or temperature/humidity measurements in memory.

Specifications
Temperature Range: -20 to 70°C (-22 to 158°F)
Temperature Accuracy:
OM-HL-SH-T: ±0.5°C
OM-HL-SH-TH: ±0.5°C
Record Volume: 43,000
Humidity Range:
OM-HL-SH-T: NA
OM-HL-SH-TH: 0-95% RH
Humidity Accuracy:
OM-HL-SH-T: NA
OM-HL-SH-TH: ±5% RH
Resolution: Temperature: 0.1°C / Humidity: 0.1% RH
Power Supply: 2 x AAA Batteries, 1.5V Battery
Typical Battery Life: 1/2 year
Frequenty: 2 Secs to 24 Hrs
Display: LCD display
LCD Size: 36 L x 16 W mm (1.41 x 0.6")
Dimensions: 92 L x 57 W x 20 Dia mm (3.6 x 2.2 x 0.78")
Weight: 150g (5.29 oz)

OM-HL Logpro Software is comprehensive temperature and humidity recorder data analysis software designed to log attribute settings, download logger data efficiently, graphically analyze data, and export the data to Excel/PDF/BMP, and other formats. The software interface is easy to use and efficient for ultimate data analysis.

Figure 1. OM-HL-SH-T Data Logging Trend


Figure 2. OM-HL-SH-TH Data Logging Trend
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
OM-HL-SH-T
96,96
Availability: In Stock
 
Single Channel Handheld Size Temperature Data Logger
OM-HL-SH-TH
125,66
Availability: In Stock
 
Single Channel Handheld Size Temperature and Humidity Data Logger
All amounts shown in EUR
Note: Comes complete with 2 AAA batteries and Mini CD including operator's manual, PC software, and software guidance.


We noticed you are from the US. Visit your local site for regional offers and live support.