Cookies on the OMEGA websites
We use cookies on this website, these cookies are essential for the website to work correctly.If you continue without changing your settings, we'll assume that you are happy to receive all cookies on this website.To find out more information about these cookies please click here.
CLOSE
Basket  |  Contact  |  Help  | 
Holland 07077 03815
International+31 (0) 7077 03815
Layer N Banner

Wireless Thermocouple temperature monitoring system

UWTC Series

Wireless Thermocouple temperature monitoring system | UWTC Series

Wireless Thermocouple temperature monitoring system

330,04 UWTC-2

1 year warranty CE
  • Wireless thermocouple temperature monitoring system For Type J, K, T, E, R, S, B, N, C Thermocouple Input
  • Free Software For Realtime Display, Multi-Channel Chart Recording and Data Logging, with Export to Spreadsheets
  • Built-In Cold Junction Compensation and Linearisation
  • Patented Design Accepts Both Miniature and Standard Size Thermocouple Plugs
  • Low Power Operation and Sleep Mode For Long Battery Life
  • Each Wireless Connector Transmits Thermocouple Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
  • REC1 and REC2 "Plug and Play" USB Receivers Work with up to 48 Wireless Transmitters
  • REC2 USB Receiver also has a Single Channel Analogue Output
  • REC3 Ethernet Receiver Works with 32 Wireless Transmitters

Description

Find how a Wireless temperature sensor works on this link.

Wireless temperature monitoring system UWTC Series features stand-alone, compact, battery powered thermocouple connectors that transmit their readings back to a host receiver up to 120 m away.

Each unit can be programmed in the field to work as a type J, K, T, E, R, S, B, N or C calibration connector. When activated the connector will transmit readings continuously at a pre set time interval that was programmed by the user during the initial setup. Each unit measures and transmits: Thermocouple Input Reading, Connector Ambient Temperature, RF Signal Strength and Battery Condition to the host and is displayed on the PC screen in real time using the provided software.

When used with host receiver models UWTC-REC1 or UWTC-REC2 data from up to 48 wireless thermocouple connectors can be received and displayed. Each USB powered unit includes free software that converts your PC into a strip chart recorder or data logger so readings can be saved and later printed or exported to a spread sheet file.
The UWTC-REC2 also allows wireless data from one transmitter to be re-transmitted out of the receiver by a wired connection as an analogue voltage or current to interface with a controller, PLC or data acquisition board. The 32 channel UWTC-REC3 receiver has an Ethernet port which allows you to monitor and record temperature over an Ethernet network or the Internet without any special software - just your preferred web browser.
The REC3 receiver is easily configured from a Web Browser and can be password protected. From within an Ethernet LAN or over the Internet, the user simply types the IP address (such as 192.168.1.200) or an easy to remember name (such as "Oven 5" or "Server Room") and the Receiver serves a Web Page with the current readings from active transmitters.

Specifications Thermocouple (TC) Input
Software Selectable: J, K, T, E, R, S, B, C or N Thermocouple Measurement Range:
J: -100 to 760°C (-148 to 1400°F)
K: -100 to 1260°C (-148 to 2300°F)
T: -200 to 400°C (-328 to 752°F)
E: -200 to 1000°C (-328 to 1832°F)
R: 260 to 1760°C (500 to 3200°F)
S: 260 to 1760°C (500 to 3200°F)
B: 870 to 1820°C (1598 to 3308°F)
C: 0 to 2315°C (32 to 4200°F)
N: -100 to 1260°C (-148 to 2300°F)
TC Measurement Accuracy:
Type J, K: ±0.5% of reading or ±1.0°C (1.8°F), whichever is greater
Type T, N, E: ±0.5% of reading or ±2.0°C (3.6°F), whichever is greater
Type R, S, B, C: ±0.5% of full scale
Measurement Resolution:
 1°C for all thermocouple types
Cold Junction Compensation (Automatic): -10 to 70°C
Thermocouple Connection: Patented universal socket accepts both standard size (OSTW Series) or miniature size (SMPW Series) plugs
Operating Environment: -10 to 70°C
Computer Interface: USB (one interface cable included with receiver)
Transmit Sample Rate: Programmable from 1 sample/minute to 1 sample/every 5 seconds Radio Frequency (RF) Transceiver
Carrier: ISM 2.4 GHz, direct sequence spread spectrum, license free worldwide (2.450 to 2.490 GHz -12 channels)

 
RF Output Power:
UWTC-2, UWRTD-2 10dBm (10 mW)
Range of RF Link:
UWTC-2, UWRTD-2 Up to 120 m outdoor line of sight. Up to 45 m indoor/urban.
RF Data Packet Standard: IEEE 802.15.4, open communication architecture
Software for REC1 and REC2(Included Free): Compatible with Windows (2000, XP, Vista or 7) operating system
Connector Internal Battery: One 3.6 V lithium, 2.4 Ah capacity (AA) (included)
Battery Life (Typical): 1.5 years at 1 sample/minute reading rate @ 25°C (77°F)
Data Transmitted to Host: Thermocouple Reading, Connector Ambient Reading, RF Transmit Strength and Battery Condition
Dimensions: 100 L x 50 W x 25 mm H (without antenna)
Weight UWTC-2: 70 grams
Case UWTC-2: ABS plastic

Note: Because of transmission frequency regulations, the UWTC-2 and UWRTD-2 products are approved for use in the United States, Canada, Europe, Mexico, Brazil, China, Korea, Singapore, and Japan.
Place Order(Specify Model Number)
Part Number/Desc.
Qty
Description
UWTC-2
330,04
Availability: 7 weeks
 
Wireless thermocouple transmitter
UWTC-2-NEMA
411,22
Availability: 6 weeks
 
Wireless Thermocouple Transmitter with IP65 Enclosure
Wireless Receivers
UWTC-REC1
468.91
Availability: 7 weeks
 
48-channel USB receiver/host (USB powered)
UWTC-REC2-D-V2
654.64
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 0-10 Vdc output and backlit local display
UWTC-REC2-V2
568.11
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 0-10 Vdc output
UWTC-REC2-D-TC
Consult Sales  
Availability: 
 
 
48-channel USB receiver with 1 channel Type-K thermocouple output and backlit local display
UWTC-REC2-TC
Consult Sales  
Availability: 
 
 
48-channel USB receiver with 1 channel Type-K thermocouple output
UWTC-REC2-D-V1
654.64
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 0-5 Vdc output and backlit local display
UWTC-REC2-V1
589.19
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 0-5 Vdc output
UWTC-REC2-D-MA
631.22
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 4-20 mA output and backlit local display
UWTC-REC2-MA
568.11
Availability: 7 weeks
 
48-channel USB receiver with 1 channel 4-20 mA output
UWTC-REC4-V2
673.35
Availability: 7 weeks
 
48-channel DIN rail mount USB receiver with four 0-10 Vdc retransmission outputs and alarms
UWTC-REC4-MA
649.26
Availability: 6 weeks
 
48-channel DIN rail mount USB receiver with four 4-20 mA retransmission outputs and alarms
Accessories
UWTC-ANT-LR
28.18
Availability: 1 week
 
Optional high-performance antenna (standard antenna included)
UWTC-BATT-HP
73.74
Availability: 1 week
 
Replacement battery for UWTC-2
UWTC-CABLE
€17.87
Availability: 7 weeks
 
Spare programing cable (one provided with receivers)
All amounts shown in EUR
Note: Transmitters supplied with one 3.6 V Lithium battery, mounting bracket and Type K beaded wire thermocouple.
Receivers supplied with USB cable (except UWTC-REC3), programming software, measurement and logging software and user manual.
REC2 and REC3 model receivers are also supplied with an ac power supply.
Ordering Example: (1) UWTC-2 Wireless Thermocouple Connector/Transmitter, €330.04  plus (1) UWTC-REC1 48-Channel Wireless Receiver. USB Powered, €468.91, €330.04 + 468.91 = €798.95

Product Manuals:

Download UWTC Series Smart Connector(TM) - Wireless ThermocoupleConnector/Transmitter/Receiver
Download UWTC-REC3 - Wireless-to-Ethernet Receiver
We noticed you are from the US. Visit your local site for regional offers and live support.